• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

M23 feedback connector with speedcon

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1619451
1619452
1619453
1619454
1619455
1619456
1619457
1619458
1619459
1619460
1619461
1619462
1619463
1619464
1619465
1619466
1619467
1619468
1619469
1619470
1619471
1619472
1619473
1619474
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core diameter
(mm)
Number of pins Rated voltage Connector type Type (misc.)

23.18 €

8 79 Days 10 - 14.517100 V/AC/DCPlugDirection of rotation Standard

22.07 €

9 79 Days 10 - 14.517100 V/AC/DCSocketDirection of rotation Standard

22.55 €

9 79 Days 10 - 14.512150 V/AC/DCPlugDirection of rotation Standard

21.33 €

9 79 Days 10 - 14.512150 V/AC/DCSocketDirection of rotation Standard

22.55 €

9 79 Days 10 - 14.512100 V/AC/DCPlugRotation direction reverse rotation

21.33 €

9 79 Days 10 - 14.512150 V/AC/DCSocketRotation direction reverse rotation

23.65 €

8 54 Days 6 - 1017100 V/AC/DCPlugDirection of rotation Standard

22.55 €

9 54 Days 6 - 1017100 V/AC/DCSocketDirection of rotation Standard

22.81 €

8 79 Days 6 - 1012150 V/AC/DCPlugDirection of rotation Standard

21.54 €

9 79 Days 6 - 1012150 V/AC/DCSocketDirection of rotation Standard

22.81 €

8 79 Days 6 - 1012100 V/AC/DCPlugRotation direction reverse rotation

21.54 €

9 68 Days 6 - 1012150 V/AC/DCSocketRotation direction reverse rotation

23.76 €

8 79 Days 4 - 617100 V/AC/DCPlugDirection of rotation Standard

22.70 €

9 79 Days 4 - 617100 V/AC/DCSocketDirection of rotation Standard

23.07 €

8 79 Days 4 - 612150 V/AC/DCPlugDirection of rotation Standard

21.86 €

9 79 Days 4 - 612150 V/AC/DCSocketDirection of rotation Standard

23.07 €

8 79 Days 4 - 612100 V/AC/DCPlugRotation direction reverse rotation

21.86 €

9 79 Days 4 - 612150 V/AC/DCSocketRotation direction reverse rotation

24.02 €

8 79 Days 3 - 14.517100 V/AC/DCPlugDirection of rotation Standard

22.92 €

8 79 Days 3 - 14.517100 V/AC/DCSocketDirection of rotation Standard

23.34 €

8 79 Days 3 - 14.512150 V/AC/DCPlugDirection of rotation Standard

22.28 €

9 79 Days 3 - 14.512150 V/AC/DCSocketDirection of rotation Standard

23.34 €

8 79 Days 3 - 14.512100 V/AC/DCPlugRotation direction reverse rotation

22.28 €

9 79 Days 3 - 14.512150 V/AC/DCSocketRotation direction reverse rotation

Loading...

  1. 1

Basic information

Connection direction straight IP rating IP67 Contamination level 3
Test current(A) Each Power Contact: 8 Colour Silver Case material Metal
Connection (components) Crimp Thread type connection side M23 Seal type Speedcon

Tech Support