M23 in-line connector with speedcon

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1619994
1619995
1619996
1619997
1619998
1619999
1620000
1620001
1620002
1620003
1620004
1620005
1620006
1620007
1620008
1620009
1620010
1620011
1620013
1620014
1620015
1620016
1620017
1620018
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core diameter
(mm)
Number of pins Rated voltage Connector type Type (misc.)

20.54 €

9 68 Days 10 - 14.517100 V/AC/DCPlugDirection of rotation Standard

19.43 €

10 68 Days 10 - 14.517100 V/AC/DCSocketDirection of rotation Standard

19.69 €

10 68 Days 10 - 14.512150 V/AC/DCPlugDirection of rotation Standard

18.59 €

10 68 Days 10 - 14.512150 V/AC/DCSocketDirection of rotation Standard

19.69 €

10 68 Days 10 - 14.512100 V/AC/DCPlugRotation direction reverse rotation

18.59 €

10 68 Days 10 - 14.512150 V/AC/DCSocketRotation direction reverse rotation

20.80 €

9 68 Days 6 - 1017100 V/AC/DCPlugDirection of rotation Standard

19.69 €

10 68 Days 6 - 1017100 V/AC/DCSocketDirection of rotation Standard

20.17 €

10 68 Days 6 - 1012150 V/AC/DCPlugDirection of rotation Standard

19.01 €

10 68 Days 6 - 1012150 V/AC/DCSocketDirection of rotation Standard

20.17 €

10 68 Days 6 - 1012100 V/AC/DCPlugRotation direction reverse rotation

19.01 €

10 68 Days 6 - 1012150 V/AC/DCSocketRotation direction reverse rotation

21.07 €

9 68 Days 4 - 617100 V/AC/DCPlugDirection of rotation Standard

19.96 €

10 68 Days 4 - 617100 V/AC/DCSocketDirection of rotation Standard

20.28 €

9 68 Days 4 - 612150 V/AC/DCPlugDirection of rotation Standard

19.17 €

10 68 Days 4 - 612150 V/AC/DCSocketDirection of rotation Standard

20.28 €

9 68 Days 4 - 612100 V/AC/DCPlugRotation direction reverse rotation

19.17 €

10 68 Days 4 - 612150 V/AC/DCSocketRotation direction reverse rotation

21.33 €

9 68 Days 3 - 14.517100 V/AC/DCPlugDirection of rotation Standard

20.28 €

9 68 Days 3 - 14.517100 V/AC/DCSocketDirection of rotation Standard

20.54 €

9 68 Days 3 - 14.512150 V/AC/DCPlugDirection of rotation Standard

19.43 €

10 68 Days 3 - 14.512150 V/AC/DCSocketDirection of rotation Standard

20.54 €

9 68 Days 3 - 14.512100 V/AC/DCPlugRotation direction reverse rotation

19.43 €

10 68 Days 3 - 14.512150 V/AC/DCSocketRotation direction reverse rotation

Loading...

  1. 1

Basic information

Connection direction straight IP rating IP67 Contamination level 3
Test current(A) Each Power Contact: 8 Colour Silver Case material Metal
Connection (components) Crimp Thread type connection side M23 Seal type Speedcon

Tech Support