Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1519736
Nominal current(A) | 4 | Nominal voltage(V) | 30 | Connection direction | straight |
---|---|---|---|---|---|
IP rating | IP67 | Temperature range(°C) | -25 - +90 | Number of pins | 3 |
Coding | A | Thread type connection side | M12 | Connection side A (sensors/actuators) | M8 plug, straight |
Connection side B (sensors/actuators) | M12 socket, straight | Connector standard | Sensor connector | Connector type | Adapter |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter | Industrial goods | Yes |
This page is Adapter SAC-4P-M8 Plug straight-M12 Socket straight, part number 1519736.
You can find the detail information about specifications and dimensions on part number 1519736.