Manufacturer part number: 1413932
Brand: PHOENIX CONTACT
Price: 30.00 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1413932
Nominal current(A) | 4 | Nominal voltage(V) | 48 | IP rating | IP65 |
---|---|---|---|---|---|
Number of pins | 2 | Contact material | CuSn | Coding | B |
Contact surface | Ni/Au | Connection (components) | Cut & Clip | Connection side A (sensors/actuators) | M12 socket, right angle |
Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Bus connector SACC, Socket straight M12 SPEEDCON, B-coded, part number 1413932.
You can find the detail information about specifications and dimensions on part number 1413932.