Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1429059
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.35 | Connector cross section(mm²) | 0.25 | Number of pins | 8 |
Nominal current(A) | 2 | Nominal voltage(V AC) | 30 | IP rating | IP67 |
Thread type connection side | M12 | Coding | A | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Plug | Jacket material | TPE |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Connection direction | Mount |
This page is Bus system flat-type plug SACCBP, M12 with rear / screw mounting, part number 1429059.
You can find the detail information about specifications and dimensions on part number 1429059.
Configure
Basic Attributes
Optional Attributes