Bus system flat-type plug SACCBP, socket M12 with rear / screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1534465
1534478
1534481
1534494
1553365
1553378
1553381
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross section
(mm²)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)

46.41 €

4 7 Days [Other] Cable, open end0.51.950.255460

48.42 €

4 72 Days [Other] Cable, open end11.950.255460

52.85 €

4 72 Days [Other] Cable, open end21.950.255460

66.11 €

3 72 Days [Other] Cable, open end51.950.255460

58.19 €

4 72 Days [Other] Cable, open end0.50.960.148230

61.99 €

3 72 Days [Other] Cable, open end10.960.148230

69.80 €

3 72 Days [Other] Customisable20.960.148230

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) socket, built-in IP rating IP67 Thread type connection side M12
Coding A Connection (components) Open end cable Connector standard Sensor connector
Connector type Socket Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Connection direction Built-in

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360