Bus system flat-type plug SACCBP, socket M12, B-coded, rear / screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1534384
1534397
1534407
1534410
1534546
1534559
1534562
1534575
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Outside diameter
(mm)
Connector cross section
(mm²)
Number of pins

46.41 €

4 72 Days 0.52.550.252

48.42 €

4 72 Days 12.550.252

52.85 €

4 72 Days 22.550.252

66.11 €

3 7 Days 52.550.252

46.41 €

4 72 Days 0.5-0.225

48.52 €

4 72 Days 1-0.225

53.33 €

4 72 Days 2-0.225

67.11 €

3 72 Days 5-0.225

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, built-in Nominal current(A) 4
Nominal voltage(V AC) 60 IP rating IP67 Thread type connection side M12
Coding B Connection (components) Open end cable Connector standard Sensor connector
Connector type Socket Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Connection direction Built-in

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360