Bus system flat-type plug SACCBP, socket M12, D-coded, rear / screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1534588
1534591
1534614
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

47.31 €

4 72 Days 0.5

50.48 €

4 72 Days 1

75.87 €

3 72 Days 5

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, built-in Outside diameter(mm) 0.98
Connector cross section(mm²) 0.14 Number of pins 4 Nominal current(A) 4
Nominal voltage(V AC) 60 IP rating IP67 Thread type connection side M12
Coding D Connection (components) Open end cable Connector standard Sensor connector
Connector type Socket Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Connection direction Built-in

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360