Bus system flat-type plug SACC-CI, socket M12, D-coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1457636
1551451
1551480
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP rating

7.77 €

100 Quote -

6.07 €

60 Quote [Available] IP67

6.47 €

40 Quote [Available] IP67

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 Connection direction build-in
Number of pins 4 Coding D Connection (components) Soldering
Thread type connection side M12 Connection side A (sensors/actuators) Customisable Connection side B (sensors/actuators) M12 socket, built-in
Connector standard Sensor connector Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Industrial goods Yes

Tech Support