Manufacturer part number: 1551901
Brand: PHOENIX CONTACT
Price: 14.84 €
Delivery time: 67 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1551901
Connection side A (sensors/actuators) | plug, built-in | Connection side B (sensors/actuators) | Customisable | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.20 | Connector cross-section (max.)(mm²) | 0.34 | Temperature range(°C) | -40 to +85 |
Number of pins | 4 | Nominal current(A) | 4 | Nominal voltage(V AC) | 250 |
IP rating | IP67 | Thread type connection side | M12 | Coding | D |
Connection (components) | Soldering | Connector standard | Bus connector | Connector type | Plug |
Jacket material | TPE | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Connection direction | Mount |
This page is Bus system flat-type plug SACC-DSI, M12 SPEEDCON, D-coded, front / screw mounting with M12 thread, with 0.5 m TPE litz wire, part number 1551901.
You can find the detail information about specifications and dimensions on part number 1551901.
Configure
Basic Attributes
Optional Attributes