Bus system flat-type plug SACC-DSI, socket M12 SPEEDCON, D-coded, rear / screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1551503
1552272
1553006
1558506
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators)

12.51 €

20 82 Days Customisable

16.05 €

20 82 Days Customisable

14.31 €

20 82 Days Cable, open end

19.17 €

20 82 Days Customisable

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 Connection direction build-in
IP rating IP67 Number of pins 4 Coding D
Connection (components) Soldering Thread type connection side M12 Connection side B (sensors/actuators) M12 socket, built-in
Connector standard Sensor connector Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360