Manufacturer part number: 3209060
Brand: PHOENIX CONTACT
Price: 6.41 €
Delivery time: 7 Days
Total number of pins: 5 Pole
AWG: 28 - 14
Nominal voltage: 250 V
No. of rows: 3
Product size (length): 92.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3209060
Part Number
|
---|
3209060 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Nominal voltage (V) | No. of rows | Product size (length) (mm) | Connector type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|
6.41 € | 50 | 7 Days | 5 | 28 - 14 | 250 | 3 | 92.3 | PG terminal |
Loading...
Color | Grey | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | Contamination level | 3 | Nominal current(A) | 18 |
Product size (height)(mm) | 44.5 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Pull spring | Insulation material | PA |
Industrial goods | Yes |
This page is Sensor / actuator terminal block STIO, part number 3209060.
You can find the detail information about specifications and dimensions on part number 3209060.
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Nominal voltage(V)
No. of rows
Product size (length)(mm)
Connector type (category)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3209031 |
3209044 |
3209057 |
3209141 |
3209170 |
3209183 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Nominal voltage (V) | No. of rows | Product size (length) (mm) | Connector type (category) |
---|---|---|---|---|---|---|---|---|---|---|---|
8.17 € | 50 | 42 Days | 4 | 28 - 12 | 24 | 3 | 75 | Proximity switch/actuator terminal | |||
6.07 € | 50 | 7 Days | 4 | 28 - 14 | 250 | 3 | 75 | PG terminal | |||
4.52 € | 50 | 42 Days | 5 | 28 - 12 | 250 | 3 | 92.3 | Proximity switch/actuator terminal | |||
10.11 € | 50 | 40 Days | 4 | 28 - 14 | 24 | 3 | 75 | PG terminal | |||
10.76 € | 50 | 40 Days | 5 | 28 - 14 | 24 | 3 | 92.3 | PG terminal | |||
10.76 € | 50 | 40 Days | 5 | 28 - 14 | 24 | 3 | 92.3 | PG terminal |