Sensor / actuator terminal block VIOK【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2718028
2718073
2718086
2718141
2718196
2718206
2718316
3011067
3024465
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Contamination level Nominal voltage
(V)
Product size (length)
(mm)
Flammability rating Connector type (category)

-

8 Quote 5Grey24 - 12325062.5V2Proximity switch/actuator terminal

-

8 Quote 5Grey24 - 12325062.5V2Proximity switch/actuator terminal

-

8 Quote 5Grey24 - 12-25062.5-Proximity switch/actuator terminal

-

8 Quote 5Grey24 - 12325062.5V2Proximity switch/actuator terminal

7.96 €

50 7 Days 6Grey24 - 12325073V2Proximity switch/actuator terminal

11.78 €

50 7 Days 7Grey24 - 14340082.5V2Motor terminal

11.78 €

50 23 Days 7Blue24 - 14-40082.5V2Proximity switch/actuator terminal

738.37 €

50 Pieces Per Package

1 pack 10 Days 7Grey24 - 14325091.5V2PG terminal

621.85 €

50 Pieces Per Package

1 pack 19 Days 7Grey24 - 14-40082.5V2Proximity switch/actuator terminal

Loading...

  1. 1

Basic information

Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 2.5
Nominal current(A) 24 No. of rows 4 Product size (height)(mm) 70
Product size (width)(mm) 6.2 Stripping length(mm) 8(max.) Connection (components) Screws
Insulation material PA Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360