Slide-type terminal block UGSK【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3026285

Part Number
3026285
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

425.23 €

50 Pieces Per Package

1 pack Available 11 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 20 - 10
Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.5 - 10 Connector cross-section (flexible)(mm²) 0.5 - 6
Contamination level 3 Nominal voltage(V) 400 Nominal current(A) 41
No. of rows 1 Product size (height)(mm) 51 Product size (length)(mm) 91
Product size (width)(mm) 8.2 Stripping length(mm) 10(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Slider terminal Insulation material PA
Industrial goods Yes

This page is Slide-type terminal block UGSK, part number 3026285.
You can find the detail information about specifications and dimensions on part number 3026285.

Tech Support