• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Spring cage ground terminal block ST

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3031238
3031380
3031500
3031513
3036165
3036194
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section
(mm²)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Flammability rating Connector type (category) Industrial goods

4.01 €

50 Quote 28 - 125.2rigid wires 0.08 - 4 mm² · flexible wires 0.08 - 2.5 mm²0.08 - 40.08 - 2.5--36.548.55.28-10V0PG terminalNo

4.32 €

50 7 Days 28 - 106.2rigid 0.08 - 6 mm² · flexible 0.08 - 4 mm²0.08 - 60.08 - 4--36.5566.28-10-PG terminalNo

5.70 €

50 7 Days 24 - 88.2rigid 0.2 - 10 mm² · flexible 0.2 - 6 mm²0.2 - 100.2 - 6--43.569.58.212(max.)V0Tripleport PG terminalNo

3.86 €

50 7 Days 28 - 164.2rigid wires 0.08 -1.5 mm² · flexible wires 0.08 -1.5 mm²0.08 - 1.50.08 - 1.5--36.548.54.210(max.)V0PG terminalNo

7.68 €

25 7 Days 24 - 412.2-0.2 - 250.2 - 1637651.58012.218(max.)V0PG terminalYes

24.85 €

10 7 Days 14 - 216-2.5 - 352.5 - 353125591001625(max.)V0Tripleport PG terminalYes

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Green-yellow No. of rows 1
Connection (components) Pull spring Insulation material PA

Tech Support