Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 2 | Color | Black | Clamp width(mm) | 6.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.08 - 6 | Connector cross-section (flexible)(mm²) | 0.08 - 4 | Nominal current(A) | 6.3 |
Nominal current (details)(A) | 6.3 | No. of rows | 1 | Product size (height)(mm) | 62.5 |
Product size (length)(mm) | 61.5 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Fuse serial terminal |
Insulation material | PA | Industrial goods | No |