Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1017448 |
1017450 |
1017454 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Connection (components) | Connector type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.63 € | 30 | 7 Days | 5 | Grey | 20 - 8 | 0.50 - 10 | 6 - 120 | - | - | 1 | 57.40 | - | 10-12 | V0 | Bolt fixings | Clip terminal | |||
10.20 € | 20 | 7 Days | - | - | - | 0.5 - 10 | 0.5 - 6 | 41 | 41 | - | - | 31 | - | - | Pull spring | - | |||
6.63 € | 30 | 7 Days | - | - | - | 0.5 - 10 | 0.5 - 6 | 41 | 41 | - | - | 31 | - | - | Pull spring | - |
Loading...
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
No. of rows
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Connection (components)
Connector type (category)
Filter by standard shipping days
Optional Attributes