Test disconnect terminal block PTME

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3212139
3212140
3212143
3212170
3212300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Connector type (category) Industrial goods

4.08 €

50 7 Days Grey24 - 126.20.2 - 60.2 - 45002448.870.56.210-12Quick-connectN terminalYes

4.39 €

50 7 Days White24 - 10-0.20 - 60.20 - 4---70.5-10-12Push-in connectorSensor offset N terminal-

4.08 €

50 7 Days Red24 - 10-0.20 - 60.20 - 4---70.5-10-12Push-in connectorSensor offset N terminal-

7.85 €

50 7 Days Grey20 - 108.20.5 - 100.5 - 65003049.6100.88.212(max.)Quick-connectN terminalYes

8.47 €

50 7 Days Grey20 - 8-0.50 - 100.50 - 6---114.9-12(min.)Push-in connectorSensor offset N terminal-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 No. of rows 1 Flammability rating V0

Tech Support