Test disconnect terminal block RSC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3058172

Part Number
3058172
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.01 €

100 88 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 27 - 8
Clamp width(mm) 13 Connector cross section (fixed)(mm²) 0.1 - 10 Connector cross-section (flexible)(mm²) 0.1 - 10
Nominal voltage(V) 800 Nominal current(A) 50 No. of rows 1
Product size (height)(mm) 49.8 Product size (length)(mm) 79.9 Product size (width)(mm) 13
Flammability rating V0 Connection (components) Bolt fixings Connector type (category) N terminal
Industrial goods Yes

This page is Test disconnect terminal block RSC, part number 3058172.
You can find the detail information about specifications and dimensions on part number 3058172.

Tech Support