Test disconnect terminal block SRTK【50 Pieces Per Package】

Test disconnect terminal block SRTK
  • Volume Discount

Product Details:

Manufacturer part number: 3029952

Brand: PHOENIX CONTACT

Price: 698.52

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3029952

Part Number
3029952
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

698.52 €

50 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 24 - 10
Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.2 - 10 Connector cross-section (flexible)(mm²) 0.2 - 6
Contamination level 3 Nominal voltage(V) 400 Nominal current(A) 41
No. of rows 1 Product size (height)(mm) 49 Product size (length)(mm) 113
Product size (width)(mm) 8.2 Stripping length(mm) 12(max.) Flammability rating V0
Connection (components) Pull spring Connector type (category) N terminal Insulation material PA
Industrial goods Yes

This page is Test disconnect terminal block SRTK, part number 3029952.
You can find the detail information about specifications and dimensions on part number 3029952.

Tech Support