Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3100046 |
3100047 |
3100059 |
3100062 |
3100063 |
3100075 |
3100091 |
3100101 |
5043321 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | No. of rows | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Connection (components) | Connector type (category) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.93 € | 50 | 7 Days | - | - | - | 400 | - | 46 | 10.4 | 7(max.) | V0 | Screws | Disconnect terminal | PA | Yes | |||
14.54 € | 50 | 7 Days | 24 - 12 | 0.20 - 4 | 0.20 - 2.50 | - | 1 | - | - | 7(max.) | - | Screws | Continuity | - | - | |||
13.93 € | 50 | 7 Days | - | - | - | 400 | - | 46 | 10.4 | 7(max.) | V0 | Screws | Disconnect terminal | PA | Yes | |||
15.03 € | 50 | 7 Days | - | - | - | 400 | - | 46 | 10.4 | 7(max.) | V0 | Screws | Disconnect terminal | PA | Yes | |||
15.62 € | 50 | 7 Days | 24 - 12 | 0.20 - 4 | 0.20 - 2.50 | - | 1 | - | - | 7(max.) | - | Screws | Continuity | - | - | |||
14.57 € | 50 | 7 Days | - | - | - | 400 | - | 46 | 10.4 | 7(max.) | V0 | Screws | Disconnect terminal | PA | Yes | |||
13.78 € | 50 | 7 Days | - | - | - | 400 | - | 46 | 10.4 | 8(max.) | V0 | Screws | Disconnect terminal | PA | Yes | |||
13.93 € | 50 | 7 Days | - | - | - | 400 | - | 46 | 10.4 | 7(max.) | V0 | Screws | Disconnect terminal | PA | Yes | |||
15.03 € | 50 | 7 Days | - | - | - | - | - | 46 | 5.2 | - | - | - | Disconnect terminal | - | Yes |
Loading...
Color | Grey |
---|
Configure
Basic Attributes
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
No. of rows
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Connection (components)
Connector type (category)
Insulation material
Industrial goods
Filter by standard shipping days
Optional Attributes