Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3205093
Total number of pins(Pole) | 4 | Color | Green-yellow | AWG | 24 - 16 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.25 - 1.5 | Connector cross-section (flexible)(mm²) | 0.25 - 1.5 |
No. of rows | 1 | Product size (height)(mm) | 39.3 | Product size (length)(mm) | 94 |
Product size (width)(mm) | 5.2 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | Tripleport PG terminal | Insulation material | PA | Industrial goods | No |
This page is Three-level protective conductor terminal QTC 1,5-QUATTRO, part number 3205093.
You can find the detail information about specifications and dimensions on part number 3205093.