Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1923076
Total number of pins(Pole) | 3 | Color | Green-yellow | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
No. of rows | 2 | Product size (height)(mm) | 47 | Product size (length)(mm) | 50.5 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) | Flammability rating | V2 |
Connection (components) | Screws | Connector type (category) | Tripleport PG terminal | Insulation material | PA |
Industrial goods | No |
This page is Three-level protective conductor terminal UK 5-TWIN, part number 1923076.
You can find the detail information about specifications and dimensions on part number 1923076.