• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Three-level protective conductor terminal USLKG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0441119
0441504
0442079
3003923
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
-

6.71 €

1 3 Days 24 - 125.20.2 - 40.2 - 2.5--425.27(max.)
-

6.71 €

1 3 Days 24 - 126.20.2 - 60.2 - 4800-476.28(max.)
-

9.99 €

1 Available 3 Days 24 - 88.20.2 - 100.2 - 6--45.88.210(max.)

11.61 €

1 Available 3 Days 20 - 610.20.5 - 160.5 - 10-5745.810.210(max.)

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Green-yellow No. of rows 1
Product size (length)(mm) 42.5 Flammability rating V0 Connection (components) Screws
Connector type (category) Tripleport PG terminal Insulation material PA Industrial goods No

Tech Support