Three-level terminal block PTI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3214051
3214052
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector colour Insulation material

3.23 €

100 7 Days Blue-

3.23 €

100 7 Days GreyPA

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Grey AWG 24 - 10
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.2 - 6
Nominal voltage(V) 400 Nominal current(A) 28 No. of rows 3
Product size (height)(mm) 50.5 Product size (length)(mm) 114 Product size (width)(mm) 6.2
Stripping length(mm) 10-12 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Tripleport continuity Industrial goods Yes

Tech Support