Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3214362
Total number of pins(Pole) | 4 | Color | Grey | AWG | 26 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.14 - 6 | Connector cross-section (flexible)(mm²) | 0.14 - 6 |
Nominal voltage(V) | 500 | Nominal current(A) | 30 | No. of rows | 2 |
Product size (height)(mm) | 60.1 | Product size (length)(mm) | 92.7 | Product size (width)(mm) | 6.2 |
Stripping length(mm) | 9(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Tripleport continuity | Industrial goods | Yes |
This page is Three-level terminal UT 4-L / L, part number 3214362.
You can find the detail information about specifications and dimensions on part number 3214362.