Through terminal MPT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3248100
3248101
3248115
3248116
3248125
3248126
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Insulation material Industrial goods

0.68 €

300 7 Days 2Grey26 - 143.50.14 - 1.50.14 - 1.517.528.133.553.58-10PAYes

0.68 €

300 7 Days 2Blue26 - 143.50.14 - 1.50.14 - 1.517.528.133.553.58-10-Yes

0.74 €

250 7 Days -Grey-3.50.14 - 1.500.14 - 1.5017.528.133.55----

0.74 €

250 21 Days -Blue-3.50.14 - 1.500.14 - 1.5017.528.133.55----

0.76 €

250 7 Days 2Grey26 - 125.20.14 - 40.14 - 2.52432.1365.28-10-Yes

0.76 €

250 7 Days 2Blue26 - 125.20.14 - 40.14 - 2.52432.1365.28-10-Yes

Loading...

  1. 1

Basic information

Nominal voltage(V) 500 No. of rows 1 Pins per row 2
Flammability rating V0 Connection (components) Pull spring Connector type (category) Continuity

Tech Support