Through terminal MUT (3248031)

Through terminal MUT 3248031

Click on this image to zoom in.

Click on this image to zoom in.

  • Through terminal MUT 3248031
  • Through terminal MUT 3248031
  • Through terminal MUT 3248031

Product Details:

Manufacturer part number: 3248031

Brand: PHOENIX CONTACT

Price: 1.17

Delivery time: 7 Days


Technical Data:

Color: Blue

AWG: 24 - 12

Clamp width: 5.2 mm

Connector cross section (fixed): 0.2 - 4 mm²

Connector cross-section (flexible): 0.2 - 4 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3248031

Part Number
3248031
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Pins per row Product size (width)
(mm)
Insulation material

1.17 €

200 7 Days Blue24 - 125.20.2 - 40.2 - 42425.2-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Nominal voltage(V) 500 No. of rows 1
Product size (height)(mm) 34 Product size (length)(mm) 29.9 Stripping length(mm) 9(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity
Industrial goods Yes

This page is Through terminal MUT, part number 3248031.
You can find the detail information about specifications and dimensions on part number 3248031.

Variation of this product

Part Number
3248030
3248035
3248036
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Pins per row Product size (width)
(mm)
Insulation material

1.17 €

200 7 Days Grey24 - 125.20.2 - 40.2 - 42425.2-

1.38 €

150 7 Days Grey24 - 106.20.2 - 60.2 - 632-6.2PA

1.38 €

150 7 Days Blue24 - 106.20.2 - 60.2 - 632-6.2-

Tech Support