Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3212120 |
3212123 |
3212124 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Nominal current (details) (A) | Product size (height) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.20 € | 100 | 7 Days | Grey | 20 - 8 | 10.2 | 0.5 - 16 | 0.5 - 10 | 1000 | 57 | 30 | 49.5 | 10.2 | 18(max.) | Quick-connect | No | |||
2.20 € | 100 | 7 Days | Blue | 20 - 8 | 10.2 | 0.5 - 16 | 0.5 - 10 | 1000 | 57 | 30 | 49.5 | 10.2 | 18(max.) | Quick-connect | No | |||
2.34 € | 100 | 7 Days | Orange | 20 - 6 | - | 0.50 - 16 | 0.50 - 10 | - | - | - | - | - | 18(min.) | Push-in connector | - |
Loading...
Total number of pins(Pole) | 2 | No. of rows | 1 | Product size (length)(mm) | 67.7 |
---|---|---|---|---|---|
Flammability rating | V0 | Connector type (category) | Continuity |
Configure
Basic Attributes
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Nominal current (details)(A)
Product size (height)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Industrial goods
Filter by standard shipping days
Optional Attributes