Manufacturer part number: 3208760
Brand: PHOENIX CONTACT
Price: 3.62 €
Delivery time: 7 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3208760
Total number of pins(Pole) | 3 | AWG | 20 - 6 | Clamp width(mm) | 12.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.5 - 25 | Connector cross-section (flexible)(mm²) | 0.5 - 16 | Nominal voltage(V) | 1000 |
Nominal current(A) | 76 | Nominal current (details)(A) | 30 | No. of rows | 1 |
Product size (height)(mm) | 53.3 | Product size (length)(mm) | 100.2 | Product size (width)(mm) | 12.2 |
Stripping length(mm) | 18(max.) | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | Continuity | Industrial goods | No |
This page is Through terminal PT 16-TWIN, part number 3208760.
You can find the detail information about specifications and dimensions on part number 3208760.
Part Number |
---|
3208773 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
3.62 € | 75 | 7 Days | Blue |