Manufacturer part number: 3211019
Brand: PHOENIX CONTACT
Price: 1.41 €
Delivery time: 7 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211019
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.14 - 1.50 | Connector cross-section (flexible)(mm²) | 0.14 - 1.50 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Nominal current(A) | 17.5 | No. of rows | 1 |
Pins per row | 4 | Product size (height)(mm) | 35.3 | Product size (length)(mm) | 48.6 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Continuity |
This page is Through terminal PT 2,5 / S-QUATTRO, part number 3211019.
You can find the detail information about specifications and dimensions on part number 3211019.
Part Number |
---|
3211022 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
1.41 € | 150 | 7 Days | Blue |