Manufacturer part number: 3270106
Brand: PHOENIX CONTACT
Price: 1.09 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3270106
Total number of pins(Pole) | 2 | Color | Grey | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 2.50 | Connector cross-section (flexible)(mm²) | 0.14 - 2.50 | Nominal voltage(V) | 400 |
Nominal current(A) | 24 | No. of rows | 1 | Product size (height)(mm) | 35.3 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Continuity |
Industrial goods | Yes |
This page is Through terminal PTC 2,5-MTD, part number 3270106.
You can find the detail information about specifications and dimensions on part number 3270106.