Through terminal UT 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3064085
3245121
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Connector cross section (fixed)
(mm²)
Nominal voltage
(V)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Industrial goods

1.14 €

200 7 Days Grey26 - 120.14 - 480057.85.29(max.)No

1.10 €

200 7 Days Black-yellow-0.14 (max.)1000---Yes

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Clamp width(mm) 5.2 Connector cross-section (flexible)(mm²) 0.14 - 4
Nominal current(A) 24 No. of rows 1 Product size (height)(mm) 47.5
Flammability rating V0 Connection (components) Screws Connector type (category) Continuity

Tech Support