Through terminal UT6 / 1P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3060539

Part Number
3060539
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.72 €

150 7 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.20 - 10
Connector cross-section (flexible)(mm²) 0.20 - 10 Nominal voltage(V) 1000 Nominal current(A) 41
No. of rows 1 Pins per row 2 Product size (height)(mm) 47.5
Product size (length)(mm) 49.1 Flammability rating V0 Connection (components) Screws
Connector type (category) Continuity

This page is Through terminal UT6 / 1P, part number 3060539.
You can find the detail information about specifications and dimensions on part number 3060539.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360