Manufacturer part number: 3206678
Brand: PHOENIX CONTACT
Price: 8.43 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3206678
Total number of pins(Pole) | 2 | Color | Black/orange | AWG | 20 - 14 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.50 - 2.50 | Connector cross-section (flexible)(mm²) | 0.50 - 2.50 | No. of rows | 1 |
Product size (length)(mm) | 82.5 | Stripping length(mm) | 3.80(max.) | Flammability rating | V0 |
Connection (components) | Quick-connect | Connector type (category) | N terminal |
This page is Lever-type disconnect terminal block QTC, part number 3206678.
You can find the detail information about specifications and dimensions on part number 3206678.