Manufacturer part number: 3000564
Brand: PHOENIX CONTACT
Price: 9.59 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3000564
Color | Black | Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.50 - 6 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.50 - 4 | Nominal voltage(V) | 500 | Nominal current(A) | 16 |
No. of rows | 1 | Pins per row | 2 | Product size (height)(mm) | 50 |
Product size (length)(mm) | 58 | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | N terminal |
This page is Lever-type disconnect terminal block UK, part number 3000564.
You can find the detail information about specifications and dimensions on part number 3000564.