• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Micro terminal MT 1,5-QUATTRO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3001679
3025150
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal current (details)
(A)
Flammability rating

3.64 €

50 7 Days Grey16V0

3.64 €

50 7 Days Blue17.5-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 AWG 26 - 16 Clamp width(mm) 4.2
Connector cross section (fixed)(mm²) 0.14 - 1.5 Connector cross-section (flexible)(mm²) 0.14 - 1.5 Nominal voltage(V) 400
Nominal voltage (details)(V) 400 Nominal current(A) 16 No. of rows 2
Product size (height)(mm) 30 Product size (length)(mm) 33.5 Product size (width)(mm) 4.2
Stripping length(mm) 6(max.) Connection (components) Screws Connector type (category) Micro terminal
Insulation material PA Industrial goods No

Tech Support