Micro-through terminal MP 1,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3248150
3248152
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

0.61 €

300 7 Days Grey

0.61 €

300 23 Days Blue

Loading...

  1. 1

Basic information

Clamp width(mm) 4.2 Connector cross section (fixed)(mm²) 0.14 - 1.50 Connector cross-section (flexible)(mm²) 0.14 - 1.50
Nominal voltage(V) 500 Nominal current(A) 17.5 No. of rows 1
Pins per row 2 Product size (height)(mm) 27.2 Product size (length)(mm) 21
Flammability rating V0 Connection (components) Pull spring Connector type (category) Micro feedthru

Tech Support