Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 2 | Color | Grey | AWG | 28 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 |
Nominal voltage(V) | 800 | Nominal current(A) | 24 | No. of rows | 1 |
Product size (height)(mm) | 22 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 8(max.) |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | Continuity |
Industrial goods | Yes |