Multi-level terminal block PTTBS 1,5 / S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3214495
3214496
3214505
3214521
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Pins per row Product size (width)
(mm)
Stripping length
(mm)
Connection (components) Insulation material Industrial goods

1.56 €

150 7 Days 4Grey26 - 140.14 - 1.50.14 - 1.5-3.58-10Quick-connectPAYes

1.56 €

150 7 Days -Grey-0.14 - 1.500.14 - 1.502--Pull spring--

1.56 €

150 75 Days 4Blue26 - 140.14 - 1.50.14 - 1.5-3.58-10Quick-connectPAYes

3.55 €

100 75 Days 4Grey26 - 140.14 - 1.50.14 - 1.5-3.58-10Quick-connectPAYes

Loading...

  1. 1

Basic information

Clamp width(mm) 3.5 Nominal voltage(V) 500 Nominal current(A) 16
No. of rows 2 Product size (height)(mm) 55 Product size (length)(mm) 78
Flammability rating V0 Connector type (category) Dualport terminal

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360