Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3036068
Total number of pins(Pole) | 6 | Color | Grey | AWG | 28 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 |
Contamination level | 3 | Nominal voltage(V) | 500 | Nominal current(A) | 20 |
No. of rows | 3 | Product size (height)(mm) | 58 | Product size (length)(mm) | 99.5 |
Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Multiport terminal | Insulation material | PA |
Industrial goods | Yes |
This page is Multi-level terminal block ST 2,5-3PV, part number 3036068.
You can find the detail information about specifications and dimensions on part number 3036068.
Configure
Basic Attributes
Optional Attributes