Manufacturer part number: 3036084
Brand: PHOENIX CONTACT
Price: 7.29 €
Delivery time: 7 Days
Total number of pins: 6 Pole
AWG: 28 - 12
Contamination level: 3
Nominal voltage: 500 V
Nominal current: 24 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3036084
Part Number
|
---|
3036084 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Contamination level | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.29 € | 50 | 7 Days | 6 | 28 - 12 | 3 | 500 | 24 | 3 | 58 | 99.5 |
Loading...
Color | Grey | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.08 - 2.5 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 8-10 |
Flammability rating | V0 | Connection (components) | Pull spring | Connector type (category) | PG terminal |
Insulation material | PA | Industrial goods | Yes |
This page is Multi-level terminal block ST 2,5-PE, part number 3036084.
You can find the detail information about specifications and dimensions on part number 3036084.
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Contamination level
Nominal voltage(V)
Nominal current(A)
No. of rows
Product size (height)(mm)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3036097 |
3041969 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Contamination level | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.29 € | 50 | 7 Days | 6 | 28 - 12 | 3 | 500 | 24 | 3 | 58 | 99.5 | |||
13.35 € | 50 | 50 Days | 5 | 28 - 14 | - | 250 | 10 | 4 | 59 | 101 |