Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3214259 |
3214262 |
3214275 |
3214291 |
3214301 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Nominal voltage (V) | Nominal current (A) | Connector type (category) | |
---|---|---|---|---|---|---|---|---|---|
4.67 € | 50 | 7 Days | Grey | 500 | 19 | Multiport terminal | |||
7.91 € | 50 | 7 Days | Grey | 500 | 19 | Multiport terminal | |||
9.86 € | 50 | 7 Days | Green-yellow | - | - | Tripleport PG terminal | |||
7.53 € | 50 | 7 Days | Grey | 500 | 19 | Tripleport PG terminal | |||
7.53 € | 50 | 7 Days | Grey | 500 | 19 | Tripleport PG terminal |
Loading...
Total number of pins(Pole) | 6 | AWG | 26 - 12 | Clamp width(mm) | 5.2 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 4 | No. of rows | 3 |
Product size (height)(mm) | 77.5 | Product size (length)(mm) | 90 | Product size (width)(mm) | 5.2 |
Stripping length(mm) | 9(max.) | Flammability rating | V0 | Connection (components) | Screws |
Insulation material | PA | Industrial goods | Yes |