Manufacturer part number: 3002615
Brand: PHOENIX CONTACT
Price: 4.59 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3002615
Color | Grey | Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.20 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.20 - 4 | Nominal voltage(V) | 500 | Nominal current(A) | 30 |
No. of rows | 3 | Pins per row | 2 | Product size (height)(mm) | 54.5 |
Product size (length)(mm) | 118.5 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Tripleport terminal |
This page is Multi-level terminal PT 4, part number 3002615.
You can find the detail information about specifications and dimensions on part number 3002615.