Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3046703
Color | Grey | Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.20 - 10 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.20 - 10 | Nominal voltage(V) | 1000 | Nominal current(A) | 36 |
No. of rows | 3 | Pins per row | 2 | Product size (height)(mm) | 98.8 |
Product size (length)(mm) | 110 | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | Tripleport terminal |
This page is Multi-level terminal UT 6-3L, part number 3046703.
You can find the detail information about specifications and dimensions on part number 3046703.