Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0707769 |
0709136 |
707743 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Nominal current (A) | Nominal current (details) (A) | Product size (height) (mm) | Product size (length) (mm) | Compatible with (details) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
475.52 € | 50 Pieces Per Package | 1 pack | Available | 44 Days | Green-yellow | 125 | - | - | - | - | Yes | |
366.21 € | 50 Pieces Per Package | 1 pack | Available | 44 Days | Grey | 101 | - | - | 68.6 | - | Yes | |
- | 50 | Quote | Grey | 101 | 125 | 48.5 | 38.5 | 1 to 6 mm thick housing panels | No |
Loading...
Total number of pins(Pole) | 2 | AWG | 10 - 2 | Clamp width(mm) | 15.1 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 6 - 35 | Connector cross-section (flexible)(mm²) | 10 - 25 | Nominal voltage(V) | 500 |
No. of rows | 1 | Product size (width)(mm) | 15.1 | Stripping length(mm) | 19(max.) |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Feedthru terminal |
Insulation material | PA |
Configure
Basic Attributes
Color
Nominal current(A)
Nominal current (details)(A)
Product size (height)(mm)
Product size (length)(mm)
Compatible with (details)
Industrial goods
Filter by standard shipping days
Optional Attributes