Manufacturer part number: 0706650
Brand: PHOENIX CONTACT
Price: 191.29 €
Delivery time: 45 Days
Total number of pins: - Pole
Color: Black
AWG: 24 - 12
No. of rows: -
Stripping length: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0706650
Part Number
|
---|
0706650 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | No. of rows | Stripping length (mm) | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
191.29 € | 50 Pieces Per Package | 1 pack | Available | 45 Days | - | Black | 24 - 12 | - | - | - | - |
Loading...
Clamp width(mm) | 8.1 | Connector cross section (fixed)(mm²) | 0.2 - 6 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
---|---|---|---|---|---|
Nominal voltage(V) | 400 | Nominal current(A) | 32 | Product size (width)(mm) | 8.1 |
Connection (components) | Screws | Connector type (category) | Feedthru terminal | Industrial goods | Yes |
This page is Panel feed-through terminal block HDFK 4, part number 0706650.
You can find the detail information about specifications and dimensions on part number 0706650.
Configure
Basic Attributes
Total number of pins(Pole)
No. of rows
Stripping length(mm)
Flammability rating
Insulation material
Color
AWG
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0707866 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | No. of rows | Stripping length (mm) | Flammability rating | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
180.36 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | Green-yellow | 24 - 10 | 1 | 9(max.) | V0 | PA |