Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0709123 |
0711218 |
3026214 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Insulation material | |
---|---|---|---|---|---|---|---|
- | 119.83 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | PA | |
- | 114.37 € | 10 Pieces Per Package | 1 pack | Available | 4 Days | PA | |
12.42 € | 20 | 79 Days | - |
Loading...
Total number of pins(Pole) | 2 | Color | Grey | AWG | 6 - 1 |
---|---|---|---|---|---|
Clamp width(mm) | 18.8 | Connector cross section (fixed)(mm²) | 16 - 50 | Connector cross-section (flexible)(mm²) | 16 - 50 |
Nominal voltage(V) | 690 | Nominal current(A) | 150 | No. of rows | 1 |
Product size (width)(mm) | 18.8 | Stripping length(mm) | 24(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | Feedthru terminal | Industrial goods | Yes |