Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connector cross section (fixed)(mm²) | 0.14 - 4 | Connector cross-section (flexible)(mm²) | 0.14 - 2.5 | Nominal voltage(V) | 24 |
---|---|---|---|---|---|
Nominal current(A) | 24 | Product size (width)(mm) | 5.2 | Connection (components) | Pull spring |