Plug PP-H 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3211948
3211951
3211958
3211964
3211965
3211977
3211987
3212016
3212022
3212029
3212041
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.23 €

150 7 Days

1.23 €

150 23 Days

1.23 €

150 7 Days

1.23 €

150 7 Days

1.23 €

150 7 Days

1.23 €

150 7 Days

1.23 €

150 7 Days

2.45 €

100 7 Days

3.68 €

50 7 Days

4.90 €

50 7 Days

7.36 €

25 7 Days

Loading...

  1. 1

Basic information

Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.25 - 4 Nominal voltage(V) 32
Nominal current(A) 32 Product size (width)(mm) 6.2 Connection (components) Pull spring

Tech Support